alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Vancouver | Prince George

Your Authorized Swagelok Sales and Service Centers

The Swagelok Welding System follows an oribital gas tungsten arc weld (GTAW) process and provides precise control of weld current, electrode travel speed, and OD shield gas flow to produce consistent and repeatable weld results.  The M200 power supply unit features a touch-screen display for easy navigation and data input.

Features include:

  • High-resolution 12.1 in. colour SVGA industrial touch screen
  • Integrated mass flow controller automatically controls OD shield gas throughout the weld cycle
  • Up to 200 A peak output capability
  • Multiple weld procedure data entry options
  • Real-time monitoring and recording of weld output performance
  • Low EMI arc start technology
  • Multiple language capability
  • Meets CE, RoHS (EU), GOST R (Russia), CCC (China), and Canadian requirements

Click here for the Swagelok Welding System Quick Reference Guide.

Contact us for a technical consultation