alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Vancouver | Prince George

Your Authorized Swagelok Sales and Service Centers

Swagelok tube benders provide high-quality bends on both fractional and metric tubing made from materials that can be used with Swagelok tube fittings.  These easy-to-use tube benders reduce installation time and effort as well as potential for wrinkling, kink or other damage to the tubing during bending.

Swagelok Vancouver | Prince George offer rental of the Electric Tube Bender, Bench Top Tube Bender and Hand Tube Benders:

Electric Tube Bender
  • Electronic control
  • 1 to 110o bending range
  • 1" to 2" outside diameter tubing range
  • CE compliant
  • Click here for the Electric Tube Bender User Manual
Bench Top Tube Bender
  • Rugged, lightweight aluminum construction
  • 1 to 180o bending range
  • 1/4" to 1-1/4" outside diameter tubing range
  • CE compliant
  • Click here for the Bench Top Tube Bender User Manual
Hand Tube Benders
  • The hand tube bender is available in 1/8", 1/4", 5/16" 3/8" and 1/2" tubing sizes
  • Clevis handle design provides enhanced leverage for bends greater than 90o
  • Roll dies reduce bending force and tube ovality, as compared to conventional slide block design
  • 1 to 180o bending range
  • Click here for the Hand Tube Bender User Manual

Metric sizes are also available, please contact us for additional details.

Request Price | Availability