alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Vancouver | Prince George

Your Authorized Swagelok Sales and Service Centers

Multihead Hydraulic Swaging Tool

The Swagelok Multihead Hydraulic Swaging Tool (MHSU) swages Swagelok tube fitting ferrules onto tubing prior to assembly to help reduce makeup torque and installation time.

The Swagelok MHSU offers the following features:

  • Provides Swagelok tube fitting connections that are 100% gaugeable upon initial installation
  • Is available in two sizes: 1/2" to 1" and 1" to 2"
  • Places no initial strain on nut or fitting body threads or on body seal surfaces
  • Must be used to install 1-1/4", 1-1/2" and 2" Swagelok tube fittings
  • Is standard with a tube marking feature to indicate when tube is properly bottomed in the unit
  • Fits neatly in a rugged, plastic carrying case for field use
  • Reduces assembly and installation time and operator error

 Click here for the Multihead Hydraulic Swaging tool User Manual

Request Price | Availability