alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Vancouver | Prince George

Your Authorized Swagelok Sales and Service Centers

Swagelok Seal Support Systems

When your rotating equipment fails, it’s often because your seals fail. This happens for many reasons: seal wear, fatigue, contamination, or improperly sized and selected components. Swagelok Mechanical Seal Support Systems help to extend the life of your seals and keep your rotating equipment running. 

Reduced Leak Points

An innovative use of components reduces threaded connections where costly leaks can occur.

Swagelok Seal Support ComponentsIntegral Orifice Flange Adapter

Replace threaded or welded flange assemblies with a one-piece flange adapter with integral orifice.

Swagelok Seal Support ComponentsThermowell Tees

Reduce threaded connections and monitor temperature with integrated thermowell pre-welded into tube fitting tee for ease of installation.

Swagelok Seal Support ComponentsExtended Male Connector

Eliminate threaded pipe and potential leak points with a single fitting. Available in 4- and 6-inch lengths to allow you to clear the shroud and go straight from the gland to your tubing run in one piece.

Swagelok Seal Support ComponentsOrifice Union

Easily add an orifice to a flush system with the orifice union. This fitting makes welding bulky flange assemblies unnecessary. Tagged for visual identification.

Better By Design

Swagelok Seal Support SystemsBecause seal support systems are critical to the proper operation of the mechanical seal and pump, you need a system designed for reliable operation, easy maintenance, and access to critical spares when you need them. Swagelok mechanical seal support systems are designed and built by Swagelok Calgary how you want them and when you need them.

  • Reduced leak points
  • Simplified installation and maintenance
  • API 682 standard designs1

Explore Swagelok Seal Support Systems            Components Catalog

1API 682, 4th edition supports the use of tubing for mechanical seal support systems